How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BF: | 0.53 |
| LL: | 2.95 in | U: | 0.875 in |
| AG: | 6.31 | AA: | 12.06 |
| AB: | 5.57 | AE2: | 0.57 |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 4.19 |
| G: | 2.87 | V: | 2.51 in |
| T: | 1.688 | BD: | 9 |
| I: | 5.02 in | P: | 3.51 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | L1: | 10.01 in |
Technical Specifications
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

