How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | I: | 5.02 in |
| D: | 4.19 | AG: | 6.31 |
| AF: | 0.25 | BE1: | 0.5 in |
| T: | 1.688 | AK: | 8.5 |
| G: | 2.87 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.57 |
| L1: | 10.01 in | U: | 0.875 in |
| H: | 0.53 in | V: | 2.51 in |
| LL: | 2.95 in | AA: | 12.06 |
| BF: | 0.53 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 27 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output RPM: | 58.3 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

