How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | L: | 6.76 in |
| AJ: | 7.25 | BD: | 9 |
| LL: | 2.95 in | L1: | 10.01 in |
| AF: | 0.25 | AB: | 5.57 |
| G: | 2.87 | BE1: | 0.5 in |
| AG: | 6.31 | T: | 1.688 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.57 | BF: | 0.53 |
| D: | 4.19 | AK: | 8.5 |
| AA: | 12.06 | V: | 2.51 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

