How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2.87 |
| T: | 1.688 | Center Distance (in): | 3.25 in |
| L1: | 10.01 in | BD: | 9 |
| V: | 2.51 in | I: | 5.02 in |
| U: | 0.875 in | AA: | 12.06 |
| D: | 4.19 | AF: | 0.25 |
| AE2: | 0.57 | H: | 0.53 in |
| AK: | 8.5 | AB: | 5.57 |
| P: | 3.51 in | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 2.95 in |
| L: | 6.76 in | AG: | 6.31 |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 27 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

