How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | T: | 1.688 |
| LL: | 2.95 in | AE2: | 0.57 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | BF: | 0.41 |
| AA: | 12.06 | AB: | 5.57 |
| H: | 0.53 in | L: | 6.76 in |
| V: | 2.51 in | U: | 0.875 in |
| G: | 2.87 | I: | 5.02 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 4.19 | AG: | 6.31 |
| BE: | 0.38 in | P: | 3.51 in |
Technical Specifications
| Ratio Range: | 100:1 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.691 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Series Code: | OE | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

