How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| H: | 0.53 in | AK: | 4.5 |
| L: | 6.76 in | AA: | 12.06 |
| AB: | 5.57 | V: | 2.51 in |
| AG: | 6.31 | LM: | 9.01 |
| AJ: | 5.88 | I: | 5.02 in |
| BF: | 0.41 | D: | 4.19 |
| BE: | 0.38 in | T: | 1.688 |
| G: | 2.87 | BD: | 5.88 |
| AE2: | 0.57 | LL: | 2.95 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

