How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BE: | 0.38 in |
| P: | 3.51 in | AF: | 0.25 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | BF: | 0.41 |
| T: | 1.688 | H: | 0.53 in |
| LM: | 9.01 | L: | 6.76 in |
| D: | 4.19 | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.57 |
| AK: | 4.5 | V: | 2.51 in |
| U: | 0.875 in | AA: | 12.06 |
| LL: | 2.95 in | AG: | 6.31 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.19 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Model Code: | 32YFC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

