How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 3.51 in |
| T: | 1.688 | U: | 0.875 in |
| AG: | 6.31 | AB: | 5.57 |
| AF: | 0.25 | AE2: | 0.57 |
| I: | 5.02 in | AK: | 4.5 |
| V: | 2.51 in | LM: | 9.01 |
| AA: | 12.06 | L: | 6.76 in |
| BD: | 5.88 | D: | 4.19 |
| BF: | 0.41 | G: | 2.87 |
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
Technical Specifications
| Bore Code: | 27 | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

