How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 9.01 |
| U: | 0.875 in | AG: | 6.31 |
| AB: | 5.57 | BE: | 0.38 in |
| V: | 2.51 in | P: | 3.51 in |
| L: | 6.76 in | AF: | 0.25 |
| T: | 1.688 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | G: | 2.87 |
| AE2: | 0.57 | I: | 5.02 in |
| AA: | 12.06 | LL: | 2.95 in |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 4.19 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

