How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AG: | 6.31 |
| T: | 1.688 | BE: | 0.38 in |
| L: | 6.76 in | U: | 0.875 in |
| I: | 5.02 in | AJ: | 5.88 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AF: | 0.25 |
| G: | 2.87 | AK: | 4.5 |
| H: | 0.53 in | LM: | 9.01 |
| BD: | 5.88 | D: | 4.19 |
| LL: | 2.95 in | P: | 3.51 in |
| BF: | 0.41 | AB: | 5.57 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output RPM: | 58.3 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Bore Code: | 27 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

