How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | G: | 2.87 |
| AA: | 12.06 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 6.31 |
| BD: | 5.88 | V: | 2.51 in |
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.688 | LL: | 2.95 in |
| D: | 4.19 | LM: | 9.01 |
| P: | 3.51 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| U: | 0.875 in | AJ: | 5.88 |
| AB: | 5.57 | I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 1.91 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.688 in | Output RPM: | 35 |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

