How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 6.31 |
| G: | 2.87 | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.57 |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| U: | 0.875 in | AB: | 5.57 |
| AK: | 4.5 | D: | 4.19 |
| LM: | 9.01 | LL: | 2.95 in |
| I: | 5.02 in | V: | 2.51 in |
| AJ: | 5.88 | L: | 6.76 in |
| T: | 1.688 | P: | 3.51 in |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.91 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Assembly: | YFC-1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

