How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 4.5 |
| BD: | 5.88 | D: | 4.19 |
| T: | 1.688 | LM: | 9.01 |
| I: | 5.02 in | AJ: | 5.88 |
| AG: | 6.31 | AA: | 12.06 |
| H: | 0.53 in | P: | 3.51 in |
| AF: | 0.25 | LL: | 2.95 in |
| G: | 2.87 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| BE: | 0.38 in | BF: | 0.41 |
| U: | 0.875 in | AE2: | 0.57 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 27 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.57 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

