How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.25 |
| U: | 0.875 in | LL: | 2.95 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | BE: | 0.38 in |
| T: | 1.688 | AA: | 12.06 |
| BF: | 0.41 | AE2: | 0.57 |
| L: | 6.76 in | P: | 3.51 in |
| BD: | 5.88 | AG: | 6.31 |
| AK: | 4.5 | H: | 0.53 in |
| LM: | 9.01 | I: | 5.02 in |
| D: | 4.19 | AB: | 5.57 |
Technical Specifications
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 7.84 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

