How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.87 |
| AA: | 12.06 | T: | 1.688 |
| P: | 3.51 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| BF: | 0.41 | AK: | 4.5 |
| AE2: | 0.57 | AB: | 5.57 |
| LM: | 9.01 | D: | 4.19 |
| V: | 2.51 in | I: | 5.02 in |
| L: | 6.76 in | U: | 0.875 in |
| BD: | 5.88 | LL: | 2.95 in |
| BE: | 0.38 in | AG: | 6.31 |
Technical Specifications
| Model Code: | 32YFC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.84 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Assembly: | YFC-1 | Bore Code: | 27 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

