How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 5.57 |
| AA: | 12.06 | AF: | 0.25 |
| H: | 0.53 in | AE2: | 0.57 |
| V: | 2.51 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BE: | 0.38 in | P: | 3.51 in |
| T: | 1.688 | D: | 4.19 |
| G: | 2.87 | AJ: | 5.88 |
| LL: | 2.95 in | BF: | 0.41 |
| AG: | 6.31 | U: | 0.875 in |
| AK: | 4.5 | LM: | 9.01 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.03 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

