How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | BD: | 5.88 |
| T: | 1.75 | AF: | 0.25 |
| AJ: | 5.88 | LL: | 2.95 in |
| V: | 2.51 in | G: | 2.87 |
| U: | 0.875 in | D: | 4.19 |
| L: | 6.76 in | AG: | 6.31 |
| LM: | 9.01 | BF: | 0.41 |
| P: | 3.51 in | H: | 0.53 in |
| AE2: | 0.57 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Bore Code: | 28 | Output RPM: | 175 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.03 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

