How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AF: | 0.25 |
| AG: | 6.31 | AK: | 4.5 |
| V: | 2.51 in | I: | 5.02 in |
| AB: | 5.57 | AE2: | 0.57 |
| BF: | 0.41 | AA: | 12.06 |
| G: | 2.87 | BE: | 0.38 in |
| U: | 0.875 in | LL: | 2.95 in |
| LM: | 9.01 | P: | 3.51 in |
| AJ: | 5.88 | T: | 1.75 |
| H: | 0.53 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.691 | Ratio Range: | 100:1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

