How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| AE2: | 0.57 | AA: | 12.06 |
| BD: | 5.88 | AF: | 0.25 |
| I: | 5.02 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 5.57 |
| LL: | 2.95 in | P: | 3.51 in |
| AK: | 4.5 | AJ: | 5.88 |
| LM: | 9.01 | G: | 2.87 |
| V: | 2.51 in | L: | 6.76 in |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Model Code: | 32YFC |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio: | 15:1 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.75 in |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.28 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

