How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | T: | 1.75 |
| H: | 0.53 in | AA: | 12.06 |
| AB: | 5.57 | P: | 3.51 in |
| BE: | 0.38 in | BF: | 0.41 |
| D: | 4.19 | U: | 0.875 in |
| LM: | 9.01 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| I: | 5.02 in | AJ: | 5.88 |
| L: | 6.76 in | AK: | 4.5 |
| AG: | 6.31 | AE2: | 0.57 |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Model Code: | 32YFC |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.28 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Ratio: | 15:1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

