How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.875 in |
| AG: | 6.31 | G: | 2.87 |
| AE2: | 0.57 | AJ: | 5.88 |
| LM: | 9.01 | AK: | 4.5 |
| AB: | 5.57 | I: | 5.02 in |
| AA: | 12.06 | H: | 0.53 in |
| D: | 4.19 | T: | 1.75 |
| V: | 2.51 in | P: | 3.51 in |
| LL: | 2.95 in | BD: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | L: | 6.76 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.19 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

