How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| LL: | 2.95 in | V: | 2.51 in |
| AJ: | 5.88 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| T: | 1.75 | AE2: | 0.57 |
| AB: | 5.57 | P: | 3.51 in |
| AK: | 4.5 | L: | 6.76 in |
| G: | 2.87 | AA: | 12.06 |
| U: | 0.875 in | BF: | 0.41 |
| AF: | 0.25 | LM: | 9.01 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

