How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AB: | 5.57 |
| AA: | 12.06 | BD: | 5.88 |
| I: | 5.02 in | LL: | 2.95 in |
| T: | 1.75 | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.57 |
| L: | 6.76 in | P: | 3.51 in |
| AK: | 4.5 | D: | 4.19 |
| AJ: | 5.88 | AG: | 6.31 |
| BE: | 0.38 in | LM: | 9.01 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 20:1 |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.19 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| Bore Code: | 28 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

