How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | LM: | 9.01 |
| AF: | 0.25 | L: | 6.76 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AB: | 5.57 |
| AK: | 4.5 | D: | 4.19 |
| AG: | 6.31 | I: | 5.02 in |
| BE: | 0.38 in | G: | 2.87 |
| V: | 2.51 in | BF: | 0.41 |
| LL: | 2.95 in | U: | 0.875 in |
| AJ: | 5.88 | P: | 3.51 in |
| AA: | 12.06 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

