How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| BD: | 5.88 | I: | 5.02 in |
| AK: | 4.5 | AJ: | 5.88 |
| U: | 0.875 in | LL: | 2.95 in |
| AE2: | 0.57 | H: | 0.53 in |
| T: | 1.75 | D: | 4.19 |
| AG: | 6.31 | BE: | 0.38 in |
| P: | 3.51 in | AA: | 12.06 |
| G: | 2.87 | BF: | 0.41 |
| L: | 6.76 in | AB: | 5.57 |
| AF: | 0.25 | LM: | 9.01 |
Technical Specifications
| Ratio: | 25:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

