How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.87 |
| BF: | 0.41 | BD: | 5.88 |
| I: | 5.02 in | T: | 1.75 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AG: | 6.31 |
| AJ: | 5.88 | L: | 6.76 in |
| U: | 0.875 in | AK: | 4.5 |
| BE: | 0.38 in | LM: | 9.01 |
| P: | 3.51 in | V: | 2.51 in |
| LL: | 2.95 in | AA: | 12.06 |
| D: | 4.19 | AB: | 5.57 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Bore Code: | 28 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

