How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | T: | 1.75 |
| AG: | 6.31 | LL: | 2.95 in |
| L: | 6.76 in | P: | 3.51 in |
| AA: | 12.06 | AJ: | 5.88 |
| LM: | 9.01 | BE: | 0.38 in |
| BD: | 5.88 | G: | 2.87 |
| AE2: | 0.57 | I: | 5.02 in |
| V: | 2.51 in | AK: | 4.5 |
| D: | 4.19 | BF: | 0.41 |
| U: | 0.875 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.47 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

