How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | V: | 2.51 in |
| D: | 4.19 | T: | 1.75 |
| BF: | 0.41 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AE2: | 0.57 | BD: | 5.88 |
| AF: | 0.25 | AJ: | 5.88 |
| H: | 0.53 in | LM: | 9.01 |
| BE: | 0.38 in | AG: | 6.31 |
| U: | 0.875 in | G: | 2.87 |
| I: | 5.02 in | P: | 3.51 in |
| AA: | 12.06 | AB: | 5.57 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.35 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

