How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | U: | 0.875 in |
| LL: | 2.95 in | AG: | 6.31 |
| T: | 1.75 | G: | 2.87 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AF: | 0.25 | AE2: | 0.57 |
| BE: | 0.38 in | BD: | 5.88 |
| AB: | 5.57 | BF: | 0.41 |
| H: | 0.53 in | V: | 2.51 in |
| LM: | 9.01 | AJ: | 5.88 |
| I: | 5.02 in | L: | 6.76 in |
| AA: | 12.06 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 9.14 | Input RPM: | 1,750 |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

