How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AF: | 0.25 |
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | U: | 0.875 in |
| BD: | 5.88 | I: | 5.02 in |
| G: | 2.87 | T: | 1.75 |
| V: | 2.51 in | AG: | 6.31 |
| D: | 4.19 | AB: | 5.57 |
| P: | 3.51 in | LM: | 9.01 |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | LL: | 2.95 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 339 |
| Input HP @ 1750 RPM: | 9.14 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

