How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 9.01 |
| AG: | 6.31 | P: | 3.51 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | AA: | 12.06 |
| D: | 4.19 | U: | 0.875 in |
| T: | 1.75 | AB: | 5.57 |
| LL: | 2.95 in | AF: | 0.25 |
| I: | 5.02 in | G: | 2.87 |
| AE2: | 0.57 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.91 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

