How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.25 |
| L: | 6.76 in | AK: | 4.5 |
| LM: | 9.01 | D: | 4.19 |
| U: | 0.875 in | G: | 2.87 |
| T: | 1.75 | BE: | 0.38 in |
| AG: | 6.31 | I: | 5.02 in |
| P: | 3.51 in | LL: | 2.95 in |
| AE2: | 0.57 | AJ: | 5.88 |
| BD: | 5.88 | AA: | 12.06 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Ratio Range: | 50:1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Gear Type: | Worm | Bore Code: | 28 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

