How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | H: | 0.53 in |
| G: | 2.87 | T: | 1.75 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AB: | 5.57 | V: | 2.51 in |
| L: | 6.76 in | AF: | 0.25 |
| I: | 5.02 in | AJ: | 5.88 |
| BF: | 0.41 | LL: | 2.95 in |
| AA: | 12.06 | LM: | 9.01 |
| AG: | 6.31 | D: | 4.19 |
| AK: | 4.5 | U: | 0.875 in |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 1.57 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

