How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| BD: | 5.88 | V: | 2.51 in |
| AK: | 4.5 | LL: | 2.95 in |
| AG: | 6.31 | G: | 2.87 |
| AF: | 0.25 | U: | 0.875 in |
| L: | 6.76 in | LM: | 9.01 |
| H: | 0.53 in | AA: | 12.06 |
| T: | 1.75 | P: | 3.51 in |
| D: | 4.19 | BF: | 0.41 |
| BE: | 0.38 in | I: | 5.02 in |
| AB: | 5.57 | AE2: | 0.57 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output RPM: | 233 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 7.84 |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

