How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | BF: | 0.41 |
| I: | 5.02 in | AE2: | 0.57 |
| LL: | 2.95 in | G: | 2.87 |
| L: | 6.76 in | BE: | 0.38 in |
| AA: | 12.06 | U: | 0.875 in |
| AB: | 5.57 | BD: | 5.88 |
| D: | 4.19 | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.75 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | H: | 0.53 in |
| P: | 3.51 in | AF: | 0.25 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Ratio: | 80:1 |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Output RPM: | 21.9 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

