How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AF: | 0.25 |
| D: | 4.19 | T: | 1.75 |
| I: | 5.02 in | AB: | 5.57 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | G: | 2.87 |
| AK: | 4.5 | LL: | 2.95 in |
| L: | 6.76 in | V: | 2.51 in |
| U: | 0.875 in | P: | 3.51 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.57 | BD: | 5.88 |
| LM: | 9.01 | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Model Code: | 32YFC | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

