How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.75 |
| G: | 2.87 | P: | 3.51 in |
| BF: | 0.53 | AA: | 12.06 |
| AK: | 8.5 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| L: | 6.76 in | V: | 2.51 in |
| I: | 5.02 in | H: | 0.53 in |
| AB: | 5.57 | D: | 4.19 |
| AF: | 0.25 | AG: | 6.31 |
| L1: | 10.01 in | BE1: | 0.5 in |
| AE2: | 0.57 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.03 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 32YFC |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

