How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | L: | 6.76 in |
| P: | 3.51 in | U: | 0.875 in |
| I: | 5.02 in | LL: | 2.95 in |
| AJ: | 7.25 | AF: | 0.25 |
| AG: | 6.31 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AK: | 8.5 | D: | 4.19 |
| AB: | 5.57 | AA: | 12.06 |
| T: | 1.75 | H: | 0.53 in |
| G: | 2.87 | L1: | 10.01 in |
| BF: | 0.53 | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

