How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AE2: | 0.57 |
| V: | 2.51 in | G: | 2.87 |
| BF: | 0.53 | AF: | 0.25 |
| AA: | 12.06 | BD: | 9 |
| P: | 3.51 in | L1: | 10.01 in |
| H: | 0.53 in | L: | 6.76 in |
| D: | 4.19 | AJ: | 7.25 |
| AK: | 8.5 | LL: | 2.95 in |
| T: | 1.75 | AG: | 6.31 |
| I: | 5.02 in | AB: | 5.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.691 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Ratio Range: | 100:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.75 in |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Series Code: | OE | Model Code: | 32YFC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

