How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | U: | 0.875 in |
| L: | 6.76 in | AA: | 12.06 |
| AE2: | 0.57 | AJ: | 7.25 |
| BF: | 0.53 | D: | 4.19 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | L1: | 10.01 in |
| BD: | 9 | P: | 3.51 in |
| BE1: | 0.5 in | AG: | 6.31 |
| G: | 2.87 | AF: | 0.25 |
| H: | 0.53 in | I: | 5.02 in |
| AB: | 5.57 | T: | 1.75 |
Technical Specifications
| Center Distance (in): | 3.25 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YFC | Input HP @ 1750 RPM: | 5.28 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

