How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | LL: | 2.95 in |
| V: | 2.51 in | U: | 0.875 in |
| AG: | 6.31 | AE2: | 0.57 |
| L: | 6.76 in | D: | 4.19 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AA: | 12.06 |
| BD: | 9 | AF: | 0.25 |
| I: | 5.02 in | H: | 0.53 in |
| AK: | 8.5 | L1: | 10.01 in |
| P: | 3.51 in | AJ: | 7.25 |
| G: | 2.87 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.19 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Model Code: | 32YFC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

