How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 5.57 |
| AG: | 6.31 | U: | 0.875 in |
| I: | 5.02 in | BF: | 0.53 |
| AJ: | 7.25 | P: | 3.51 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| AA: | 12.06 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.25 | T: | 1.75 |
| H: | 0.53 in | L1: | 10.01 in |
| D: | 4.19 | G: | 2.87 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Assembly: | YFC-1 | Bore Code: | 28 |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

