How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BE1: | 0.5 in |
| AE2: | 0.57 | L: | 6.76 in |
| G: | 2.87 | V: | 2.51 in |
| LL: | 2.95 in | AA: | 12.06 |
| P: | 3.51 in | AG: | 6.31 |
| BD: | 9 | AB: | 5.57 |
| D: | 4.19 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| L1: | 10.01 in | AK: | 8.5 |
| AF: | 0.25 | I: | 5.02 in |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output RPM: | 339 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 9.14 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Series Code: | OE | Model Code: | 32YFC |
| Bore Code: | 28 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

