How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | L1: | 10.01 in |
| V: | 2.51 in | BF: | 0.53 |
| P: | 3.51 in | AG: | 6.31 |
| AA: | 12.06 | T: | 1.75 |
| I: | 5.02 in | LL: | 2.95 in |
| G: | 2.87 | AK: | 8.5 |
| AF: | 0.25 | U: | 0.875 in |
| D: | 4.19 | AB: | 5.57 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.14 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 28 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

