How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AB: | 5.57 | V: | 2.51 in |
| AK: | 8.5 | G: | 2.87 |
| AE2: | 0.57 | AG: | 6.31 |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.19 | AA: | 12.06 |
| T: | 1.75 | H: | 0.53 in |
| U: | 0.875 in | P: | 3.51 in |
| LL: | 2.95 in | L: | 6.76 in |
| AF: | 0.25 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 339 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Ratio: | 5:1 |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.14 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.75 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

