How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BF: | 0.53 |
| G: | 2.87 | AB: | 5.57 |
| AA: | 12.06 | L: | 6.76 in |
| P: | 3.51 in | AK: | 8.5 |
| D: | 4.19 | U: | 0.875 in |
| AG: | 6.31 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.57 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.25 | V: | 2.51 in |
| T: | 1.75 | L1: | 10.01 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Assembly: | YFC-1 | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.91 |
| Model Code: | 32YFC | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

