How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.75 |
| BF: | 0.53 | V: | 2.51 in |
| U: | 0.875 in | AA: | 12.06 |
| D: | 4.19 | L1: | 10.01 in |
| AG: | 6.31 | LL: | 2.95 in |
| I: | 5.02 in | P: | 3.51 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AB: | 5.57 |
| H: | 0.53 in | L: | 6.76 in |
| BE1: | 0.5 in | G: | 2.87 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.84 | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3.25 |
| Bore Code: | 28 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

