How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | G: | 2.87 |
| BE1: | 0.5 in | V: | 2.51 in |
| D: | 4.19 | AF: | 0.25 |
| AK: | 8.5 | T: | 1.75 |
| U: | 0.875 in | LL: | 2.95 in |
| P: | 3.51 in | I: | 5.02 in |
| AA: | 12.06 | AB: | 5.57 |
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | AG: | 6.31 |
| AJ: | 7.25 | AE2: | 0.57 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.03 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

