How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| L: | 6.76 in | AE2: | 0.57 |
| BE1: | 0.5 in | LL: | 2.95 in |
| BF: | 0.53 | AG: | 6.31 |
| AA: | 12.06 | AF: | 0.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BD: | 9 | T: | 1.75 |
| AB: | 5.57 | AK: | 8.5 |
| V: | 2.51 in | G: | 2.87 |
| U: | 0.875 in | P: | 3.51 in |
| I: | 5.02 in | L1: | 10.01 in |
Technical Specifications
| Ratio Range: | 80:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.03 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

