How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L1: | 10.01 in |
| BF: | 0.53 | P: | 3.51 in |
| AA: | 12.06 | AE2: | 0.57 |
| I: | 5.02 in | G: | 2.87 |
| BD: | 9 | T: | 1.75 |
| AB: | 5.57 | AJ: | 7.25 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | V: | 2.51 in |
| AG: | 6.31 | H: | 0.53 in |
| BE1: | 0.5 in | AF: | 0.25 |
| LL: | 2.95 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.691 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Output Diameter (in): | 1.75 in | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Ratio Range: | 100:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

